IESNA:LM-63-2002
[TEST]P940509
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20599
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2745 2531.2 2336.3 2154.8 2006.7 1943.2 1939.8 1973.3 2062.3 2251.6
2546.7 2891.9 3281.7 3709.3 4067.9 4391.9 4692.6 5025.6 5297.3 5589
5948.7 6185.9 6360.7 6585.7 6908.6 7563.4 8542.2 9774.9 10791.6 10656.9
8742.7 4688.1 1528.9 649.2 253.9 83.5 0
2745 2546.7 2353 2169.2 2021.1 1947.6 1948.8 1979.9 2067.9 2255
2544.5 2875.2 3266.1 3699.3 4059 4387.5 4681.5 4996.6 5280.6 5573.4
5926.4 6199.3 6387.5 6547.8 6881.9 7496.6 8427.5 9661.4 10749.3 10631.3
8908.6 4950.9 1758.3 675.9 284 101.3 0
2745 2553.4 2367.5 2191.5 2044.5 1961 1949.9 1969.9 2037.8 2181.5
2427.6 2758.3 3140.3 3549 3934.3 4280.6 4570.1 4835.1 5114.6 5433.1
5787.2 6169.2 6481 6722.6 7017.7 7517.7 8320.6 9530 10906.3 11458.7
10190.3 6615.7 2636.9 1178.2 520 186 0
2745 2550.1 2380.8 2216 2072.4 1988.8 1964.3 1978.8 2025.6 2131.4
2330.7 2613.6 2951 3319.6 3698.2 4094.6 4472.1 4789.5 5087.9 5414.2
5810.6 6207.1 6567.9 6891.9 7268.3 7739.3 8474.3 9674.7 11502.1 13300.5
13268.2 9796.1 4987.7 2355.2 1089.1 373 0
2745 2566.8 2413.1 2270.6 2140.3 2047.9 2013.3 2020 2055.7 2133.6
2275 2492.2 2782.8 3094.6 3423.1 3810.6 4261.6 4732.7 5149.2 5580.1
5996.6 6460.9 6950.9 7416.4 7937.5 8594.6 9519.9 10882.9 13060 15803.8
16789.3 13106.7 8516.6 4370.8 1893.1 589.1 0
2745 2564.6 2423.1 2280.6 2152.5 2055.7 2016.7 2025.6 2060.1 2135.8
2262.8 2474.4 2753.9 3061.2 3381.9 3760.5 4216 4694.8 5133.6 5584.6
6013.3 6476.5 6966.5 7457.6 8003.2 8681.4 9605.7 10950.9 13062.2 15744.8
16781.5 13303.9 8479.9 4302.8 1851.9 567.9 0
2745 2587.9 2459.9 2341.8 2230.5 2141.4 2095.7 2087.9 2121.4 2189.3
2298.4 2466.6 2680.4 2937.6 3256.1 3619.1 4091.3 4620.2 5198.2 5812.8
6430.9 7038.9 7612.4 8170.3 8760.5 9426.4 10178.1 11105.7 12295 13420.8
12731.5 8950.9 3836.3 1221.6 441 108 0
2745 2616.9 2515.6 2428.7 2346.3 2273.9 2227.1 2204.9 2219.3 2278.4
2374.1 2498.9 2663.7 2893.1 3206 3602.4 4076.8 4622.4 5214.9 5818.4
6393 6942 7464.3 7967.6 8420.8 8816.2 9126.8 9301.7 9156.9 8061.2
5124.7 1792.9 703.8 404.2 200.4 69 0
2745 2657 2589.1 2531.2 2479.9 2429.8 2398.6 2388.6 2398.6 2437.6
2503.3 2596.9 2736 2949.9 3234.9 3596.8 4034.5 4528.9 5033.3 5525.5
5978.8 6427.5 6799.5 7129.1 7370.7 7491 7446.5 7095.7 6134.7 4132.5
1709.3 733.8 502.2 353 226.1 98 0
2745 2696 2663.7 2640.3 2618 2601.3 2598 2612.4 2642.5 2697.1
2769.5 2865.2 2995.5 3192.6 3445.4 3778.4 4188.1 4650.3 5134.7 5638
6149.1 6653.6 7121.3 7524.4 7844 7968.7 7727.1 6796.1 4818.4 2173.7
900.9 576.8 408.7 279.5 182.6 83.5 0
2745 2752.8 2757.2 2769.5 2782.8 2802.9 2832.9 2884.2 2954.3 3043.4
3158.1 3298.4 3493.3 3765 4120.2 4551.2 5038.9 5555.6 6092.4 6630.2
7163.6 7687 8179.2 8516.6 8582.3 8230.4 7296.1 5644.7 3266.1 1223.8
632.5 437.6 302.9 187.1 111.4 40.1 0
2745 2768.3 2788.4 2821.8 2850.7 2885.3 2932 2988.8 3067.9 3163.7
3278.4 3427.6 3624.7 3884.1 4198.2 4564.5 4966.5 5387.5 5824 6251.6
6660.3 7065.6 7409.7 7605.7 7521.1 7054.5 6114.6 4663.6 2658.1 1007.8
537.9 366.4 253.9 152.6 83.5 23.4 0
2745 2786.2 2827.4 2871.9 2920.9 2963.2 3021.1 3086.8 3155.9 3248.3
3350.7 3466.6 3616.9 3805.1 4024.5 4270.6 4538.9 4815.1 5097.9 5365.2
5615.7 5818.4 5923.1 5838.5 5495.5 4841.8 3938.7 2853 1620.2 743.9
453.2 320.7 227.2 148.1 88 30.1 0
2745 2807.3 2879.7 2954.3 3018.9 3069 3123.6 3165.9 3198.2 3229.4
3251.6 3268.3 3283.9 3291.7 3279.5 3224.9 3124.7 3003.3 2884.2 2709.3
2423.1 2056.8 1703.8 1409.8 1169.3 978.8 830.7 714.9 616.9 533.4
448.8 375.3 305.1 228.3 145.9 53.5 0
2745 2838.5 2930.9 3021.1 3082.4 3122.5 3143.6 3151.4 3134.7 3105.8
3063.4 3001.1 2899.7 2768.3 2603.5 2420.9 2242.7 2072.4 1904.2 1734.9
1563.5 1407.6 1273.9 1142.5 1027.8 927.6 844.1 771.7 701.6 631.4
549 469.9 378.6 282.8 165.9 65.7 0
2745 2865.2 2981 3063.4 3114.7 3131.4 3121.3 3103.5 3062.3 3003.3
2906.4 2755 2581.3 2415.3 2287.3 2181.5 2063.4 1927.6 1788.4 1658.1
1552.3 1495.5 1413.1 1299.5 1191.5 1093.5 994.4 897.5 811.8 729.4
634.7 531.2 410.9 290.6 169.3 81.3 0
2745 2887.5 3011.1 3087.9 3115.8 3106.9 3090.2 3052.3 2984.4 2878.6
2738.3 2589.1 2454.3 2336.3 2223.8 2113.6 1996.6 1873 1765 1683.7
1659.2 1652.5 1595.7 1502.2 1400.9 1297.3 1172.6 1050.1 936.5 840.7
747.2 643.6 541.2 417.6 291.8 151.4 0
2745 2910.9 3037.8 3105.8 3111.3 3087.9 3057.9 3000 2895.3 2767.2
2652.5 2557.9 2456.5 2338.5 2207.1 2077.9 1943.2 1816.2 1699.3 1632.5
1610.2 1581.3 1546.8 1487.7 1385.3 1282.8 1193.7 1111.3 1047.9 977.7
889.7 796.2 694.9 575.7 451 268.4 0
2745 2925.4 3051.2 3101.3 3095.7 3061.2 3014.4 2934.3 2815.1 2708.2
2633.6 2561.2 2471 2354.1 2211.6 2047.9 1886.4 1733.8 1600.2 1541.2
1478.8 1436.5 1386.4 1279.5 1173.7 1092.4 1024.5 975.5 936.5 875.3
815.1 723.8 621.4 521.2 403.1 239.4 0
2745 2930.9 3063.4 3105.8 3087.9 3051.2 2992.2 2888.6 2772.8 2687.1
2623.6 2557.9 2473.2 2365.2 2214.9 2030 1826.3 1643.6 1502.2 1432.1
1354.1 1283.9 1184.8 1066.8 976.6 907.6 853 807.3 758.3 701.6
659.2 571.3 465.5 380.8 292.9 147 0
2745 2947.6 3072.3 3108 3089 3046.7 2974.4 2869.7 2753.9 2673.7
2613.6 2541.2 2462.1 2346.3 2197.1 2013.3 1804 1598 1444.3 1340.7
1237.2 1161.5 1054.6 966.6 881.9 816.2 763.9 722.7 688.2 649.2
686 569 434.3 331.8 246.1 102.4 0
2745 2946.5 3074.6 3111.3 3091.3 3044.5 2979.9 2870.8 2751.6 2675.9
2613.6 2544.5 2467.7 2355.2 2209.3 2024.5 1814 1603.5 1439.8 1330.7
1227.2 1148.1 1043.4 953.2 868.6 801.8 749.4 709.3 679.3 640.3
708.2 524.5 415.4 334.1 248.3 102.4 0
